(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TRUSCO Pressure Gauge Vertical Type

TRUSCO Pressure Gauge Vertical Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      917₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· A general use pressure meter with a simple design.

Uses:
· Displays air pressure.

TRUSCO Pressure Gauge Vertical Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      917₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail

Features

●A versatile pressure gauge with a simple structure.

Specification

●SPQ(piece):1
●Working Fluid: Air
●Working Pressure: 1MPa or less
Part Number
TP-G40A
TP-G50A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnection Dia.
(φ)
Display Board
(mm)
JAN code Ordering Code Mass

₹ 917.42

1 Piece(s) 5 Day(s) or more R1/8404989999243093258-825160

₹ 1,394.42

1 Piece(s) 5 Day(s) or more R1/4504989999243116258-8277110
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnection Dia.
(φ)
Display Board
(mm)
JAN code Ordering Code Mass

Loading...

  1. 1

Basic Information

Applicable Fluids Air Operating Pressure 1MPa or Less Quantity 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language