(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]This is a diaphragm type pressure switch with many contact points.· Gives a signal once the set pressure has been reached.
Type | Pressure Switch | Fluid Type | Air | Pipe Port Type | Female Thread |
---|---|---|---|---|---|
Plumbing Thread Type | G | Plumbing Thread Nominal | 3/8 | Pressure Resistant(MPa) | 1 |
Operating Temperature Range(°C) | 5::60 | Number of Input Points | 1 | Number of Output Points | 1 |
Body Material | Resin | Set Pressure(MPa) | 0.10~0.8 | Operating Pressure(MPa) | 0~0.8 |
Quantity | 1 | JAN code | 4989999431599 | Ordering Code | 496-0297 |
Mass(g) | 500 |
Please check the type/dimensions/specifications of the part TP-1218-10 in the TRUSCO pressure switch series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy