(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Colored irregular rope stopper (round type) (made of steel)

Colored irregular rope stopper (round type) (made of steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,430₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

● The colors make it stand out.
● Used for pulling ropes, wires, and similar materials across the ground and fixing them in place.

 
Part Number
TRM13150I-W
TRM13150I-Y
TRM13150I-YB
TRM1390I-W
TRM1390I-Y
TRM1390I-YB
TRM-1390I-BR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength under neck
(mm)
Color JAN code Ordering Code Mass
(kg)

₹ 1,866.18

1 Piece(s) 6 Day(s) or more 1500White4989999248616275-52381.56

₹ 1,866.18

1 Piece(s) 6 Day(s) or more 1500Yellow4989999248623275-52461.56

₹ 1,880.91

1 Piece(s) 6 Day(s) or more 1500Yellow & Black4989999248593275-52111.56

₹ 1,429.53

1 Piece(s) 5 Day(s) or more 900White4989999248579275-51901

₹ 1,429.53

1 Piece(s) 5 Day(s) or more 900Yellow4989999248586275-52031

₹ 1,442.93

1 Piece(s) 5 Day(s) or more 900Yellow & Black4989999248555275-51731

₹ 1,827.99

1 Piece(s) 6 Day(s) or more 900Brown4989999248562275-51811

Loading...

  1. 1

Basic Information

Type Foundation Member and Hardware Types of Parts / Hardware for Foundation Knock-in bracket Diameter(mm) 13
Width(mm) 55 I.D.(mm) 27 Quantity(piece) 1
X
whatsapp-qr whatsapp-icon