(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Fitting Male Elbow

Stainless Steel Fitting Male Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,794₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features
• Connected with a fluororesin tube.
• Uses no seal to prevent corrosion that can occur where seals are normally used.

Application
• Perfect for clean air and pure water piping, chemicals, and corrosive gas piping.
• Food, science, medical services, semi-conductor manufacturing, etc.

Part Number
TS1002ML
TS1003ML
TS1004ML
TS1202ML
TS1203ML
TS1204ML
TS401ML
TS402ML
TS601ML
TS602ML
TS603ML
TS801ML
TS802ML
TS803ML
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCompatible Tube Outer Diameter
(mm)
Compatible Tube I.D.
(mm)
Dimension A
(mm)
Screw T JAN code Ordering Code Mass
(g)

₹ 2,631.35

1 Piece(s) 5 Day(s) or more 10826.5R1/44989999244212256-113172.6

₹ 2,455.89

1 Piece(s) 5 Day(s) or more 10826.5R3/84989999244229256-114078.2

₹ 2,837.62

1 Piece(s) 5 Day(s) or more 10831R1/24989999244236256-1158131.5

₹ 2,580.45

1 Piece(s) 5 Day(s) or more 121032.0R1/44989999244243256-1166135.5

₹ 2,580.45

1 Piece(s) 5 Day(s) or more 121032.0R3/84989999244250256-1174133.0

₹ 2,970.22

1 Piece(s) 5 Day(s) or more 121032.0R1/24989999244267256-1182133.5

₹ 2,210.78

1 Piece(s) 5 Day(s) or more 4221.5R1/84989999244137256-105140

₹ 2,210.78

1 Piece(s) 5 Day(s) or more 4221.5R1/44989999244144256-106940

₹ 1,861.20

1 Piece(s) 5 Day(s) or more 6421.5R1/84989999244151256-107741.8

₹ 1,794.24

1 Piece(s) 5 Day(s) or more 6421.5R1/44989999244168256-108537.0

₹ 1,968.35

1 Piece(s) 5 Day(s) or more 6426.5R3/84989999244175256-109371.0

₹ 1,926.84

1 Piece(s) 5 Day(s) or more 8623.0R1/84989999244182256-110743.7

₹ 1,926.84

1 Piece(s) 5 Day(s) or more 8623.0R1/44989999244199256-111543.0

₹ 2,100.95

1 Piece(s) 5 Day(s) or more 8628R3/84989999244205256-112372.0

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Screw-to-Tube Connection Shape Male Elbows Material Stainless Steel (SUS316)
Surface Treatment No Applicable Fluids Clean air and pure water (corrosive fluid) Fluid Temperature(℃) 0~100
Operating Pressure(Mpa) Water: 0.3/Air: 1 Air Temperature(℃) -65~260 Qty. 1
X
whatsapp-qr whatsapp-icon