(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Fitting (Union)

Stainless Fitting (Union)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,247₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features
• Connected with a fluororesin tube.
• Uses no seal to prevent corrosion that can occur where seals are normally used.

Application
• Perfect for clean air and pure water piping, chemicals, and corrosive gas piping.
• Food, science, medical services, semi-conductor manufacturing, etc.

Features

●Connect with a fluorine resin tube.

Usage

●Most suitable for clean air, purified water piping, chemicals, corrosive gas piping.
●Food, chemical, medical treatment, semiconductor manufacturing, etc.

Specification

●SPQ(piece):10
●Working Fluid: Clean Air, Purified Water(corrosive fluid)
●Fluid Temperature: Water 0 to 100°C, Air -65 to 260°C

Materials

●Stainless Steel(SUS316)

Warning

●For specifications (performance), follow the fluorine resin tube to be connected.
Part Number
TS1000U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,246.95

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Connection of tube with same diameter Tube-to-Tube Connection Shape Union Material Stainless Steel (SUS316)
Surface Treatment No Compatible Tube Outer Diameter(mm) 10 Compatible Tube I.D.(mm) 8
Applicable Fluids Clean air and pure water (corrosive fluid) Fluid Temperature(℃) 0~100 Operating Pressure(Mpa) Water: 0.3/Air: 1
Air Temperature(℃) -65~260 Dimension A(mm) 40 Qty. 1
JAN code 4989999244632 Ordering Code 256-1506 Mass(g) 55

Please check the type/dimensions/specifications of the part TS1000U in the Stainless Fitting (Union) series.

X
whatsapp-qr whatsapp-icon