(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Features
• Connected with a fluororesin tube.
• Uses no seal to prevent corrosion that can occur where seals are normally used.
Application
• Perfect for clean air and pure water piping, chemicals, and corrosive gas piping.
• Food, science, medical services, semi-conductor manufacturing, etc.
Part Number |
---|
TS1002M |
TS1003M |
TS1004M |
TS1202M |
TS1203M |
TS1204M |
TS401M |
TS402M |
TS601M |
TS602M |
TS603M |
TS801M |
TS802M |
TS803M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Tube Outer Diameter (mm) | Compatible Tube I.D. (mm) | Dimension A (mm) | Screw T | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,732.62 | 1 Piece(s) | 5 Day(s) or more | 10 | 8 | 34 | 1/4 | 4989999244083 | 256-0992 | 89.4 | ||
₹ 1,732.62 | 1 Piece(s) | 5 Day(s) or more | 10 | 8 | 35 | 3/8 | 4989999244090 | 256-1000 | 42.2 | ||
₹ 2,003.18 | 1 Piece(s) | 5 Day(s) or more | 10 | 8 | 40 | 1/2 | 4989999244106 | 256-1018 | 80.0 | ||
₹ 1,892.00 | 1 Piece(s) | 5 Day(s) or more | 12 | 10 | 38 | 1/4 | 4989999244113 | 256-1026 | 52.5 | ||
₹ 1,992.45 | 1 Piece(s) | 5 Day(s) or more | 12 | 10 | 39 | 3/8 | 4989999244519 | 256-1034 | 58.0 | ||
₹ 2,059.44 | 1 Piece(s) | 5 Day(s) or more | 12 | 10 | 43 | 1/2 | 4989999244120 | 256-1042 | 70 | ||
₹ 1,218.29 | 1 Piece(s) | 5 Day(s) or more | 4 | 2 | 22 | 1/8 | 4989999244007 | 256-0917 | 10.8 | ||
₹ 1,399.11 | 1 Piece(s) | 5 Day(s) or more | 4 | 2 | 26 | 1/4 | 4989999244014 | 256-0925 | 17.5 | ||
₹ 1,312.05 | 1 Piece(s) | 5 Day(s) or more | 6 | 4 | 24 | 1/8 | 4989999244021 | 256-0933 | 15.8 | ||
₹ 1,366.96 | 1 Piece(s) | 5 Day(s) or more | 6 | 4 | 27 | 1/4 | 4989999244038 | 256-0941 | 20.0 | ||
₹ 1,419.20 | 1 Piece(s) | 5 Day(s) or more | 6 | 4 | 28 | 3/8 | 4989999244045 | 256-0950 | 28 | ||
₹ 1,384.38 | 1 Piece(s) | 5 Day(s) or more | 8 | 6 | 28 | 1/8 | 4989999244052 | 256-0968 | 22.7 | ||
₹ 1,405.80 | 1 Piece(s) | 5 Day(s) or more | 8 | 6 | 31 | 1/4 | 4989999244069 | 256-0976 | 25.4 | ||
₹ 1,538.40 | 1 Piece(s) | 5 Day(s) or more | 8 | 6 | 33 | 3/8 | 4989999244076 | 256-0984 | 33.7 |
Loading...
Connection Types | Screw⇔Tube Connection | Screw-to-Tube Connection Shape | Male Connectors | Material | Stainless Steel (SUS316) |
---|---|---|---|---|---|
Surface Treatment | No | Applicable Fluids | Clean air and pure water (corrosive fluid) | Fluid Temperature(℃) | 0~100 |
Operating Pressure(Mpa) | Water: 0.3/Air: 1 | Air Temperature(℃) | -65~260 | Qty. | 1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy