(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Features
• Sealed screw unit.
• Product offers superior pressure resistance and vibration resistance properties.
Application
• For pneumatic, hydraulic, and water pressure.
Part Number |
---|
TS10X7503C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 531.18 | 1 Piece(s) | 5 Day(s) or more |
Loading...
Connection Types | Screw⇔Tube Connection | Screw-to-Tube Connection Shape | Connector | Material | Brass (C3771) |
---|---|---|---|---|---|
Surface Treatment | No | Screw Types | R | Nominal Diameter | 3/8 |
Compatible Tube Outer Diameter(mm) | 10 | Compatible Tube I.D.(mm) | 7.5 | Applicable Fluids | Air, Oil, Water |
Fluid Temperature(℃) | 0~70 | Operating Pressure(Mpa) | 5 | Qty. | 1 |
JAN code | 4989999313161 | Ordering Code | 257-4446 | Mass(g) | 38 |
Please check the type/dimensions/specifications of the part TS10X7503C in the Quick Seal Fitting (Connector) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy