(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Snap ring (for hole)【1-55 Pieces Per Package】 (Part Number)

Snap ring (for hole)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      716₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● The snap ring comes with lugs (holes for pliers) so it can be easily removed.

Features

●Because it has a lug(a hole for pliers), easy to detach and attach.

Materials

●Steel for Spring(equivalent to S65C)
●Surface Treatment: ACP Treatment
Part Number
B910016
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal Material Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Reference)
(mm)
Applicable Shaft (Reference) m
(mm)
d3
(mm)
t
(mm)
Surface Treatment Quantity
(piece)
JAN code Ordering Code Mass
(g)

₹ 759.99

1 Pack(s)

12 Pieces Per Package

5 Day(s) or more 16[Stainless Steel] Stainless Steel (SUS304CSP)1616.81.1517.31.00No12 (1 Package)4989999072174161-05627.31 (When 12 pcs.)

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Hole) Shape C shape retaining ring for hole Retaining Ring Type Outer Ring Stopper
Mounting Method Type Standard Product Type Retaining Ring

Please check the type/dimensions/specifications of the part B910016 in the Snap ring (for hole) series.

Product variants

Part Number
B330011
B330012
B330013
B910017
B910018
B910019
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal Material Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Reference)
(mm)
Applicable Shaft (Reference) m
(mm)
d3
(mm)
t
(mm)
Surface Treatment Quantity
(piece)
JAN code Ordering Code Mass
(g)

₹ 716.01

55 Pieces Per Package

1 Pack(s) 5 Day(s) or more 11[Steel] Spring Steel (S65C Equivalent)1111.41.1511.81.00ACP Processing55 (1 Package)4989999071795161-012117.77 (When 55 pcs.)

₹ 716.01

55 Pieces Per Package

1 Pack(s) 5 Day(s) or more 12[Steel] Spring Steel (S65C Equivalent)1212.51.1513.01.00ACP Processing55 (1 Package)4989999071801161-013922.28 (When 55 pcs.)

₹ 716.01

55 Pieces Per Package

1 Pack(s) 5 Day(s) or more 13[Steel] Spring Steel (S65C Equivalent)1313.61.1514.11.00ACP Processing55 (1 Package)4989999071818161-014724.2 (When 55 pcs.)

₹ 759.99

12 Pieces Per Package

1 Pack(s) 5 Day(s) or more 17[Stainless Steel] Stainless Steel (SUS304CSP)1717.81.1518.31.00No12 (1 Package)4989999072181161-05717.82 (When 12 pcs.)

₹ 759.99

12 Pieces Per Package

1 Pack(s) 5 Day(s) or more 18[Stainless Steel] Stainless Steel (SUS304CSP)18191.1519.51.00No12 (1 Package)4989999072198161-05899.12 (When 12 pcs.)

₹ 821.45

11 Pieces Per Package

1 Pack(s) 5 Day(s) or more 19[Stainless Steel] Stainless Steel (SUS304CSP)19201.1520.51.00No11 (1 Package)4989999072204161-05979.12 (When 11 pcs.)