(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
● The snap ring comes with lugs (holes for pliers) so it can be easily removed.
Part Number |
---|
B910020 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal | Material | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Applicable Shaft (Reference) m (mm) | d3 (mm) | t (mm) | Surface Treatment | Quantity (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 777.99 | 1 Pack(s) | 11 Pieces Per Package | 5 Day(s) or more | 20 | [Stainless Steel] Stainless Steel (SUS304CSP) | 20 | 21 | 1.15 | 21.5 | 1.00 | No | 11 (1 Package) | 4989999072211 | 161-0601 | 9.38 (When 11 pcs.) |
Loading...
Type | Thrust Direction Mount (for Hole) | Shape | C shape retaining ring for hole | Retaining Ring Type | Outer Ring Stopper |
---|---|---|---|---|---|
Mounting Method Type | Standard | Product Type | Retaining Ring |
Please check the type/dimensions/specifications of the part B910020 in the Snap ring (for hole) series.
Part Number |
---|
B330011 |
B330012 |
B330013 |
B910021 |
B910022 |
B910024 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Material | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Applicable Shaft (Reference) m (mm) | d3 (mm) | t (mm) | Surface Treatment | Quantity (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 716.01 | 55 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 11 | [Steel] Spring Steel (S65C Equivalent) | 11 | 11.4 | 1.15 | 11.8 | 1.00 | ACP Processing | 55 (1 Package) | 4989999071795 | 161-0121 | 17.77 (When 55 pcs.) | ||
₹ 716.01 | 55 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 12 | [Steel] Spring Steel (S65C Equivalent) | 12 | 12.5 | 1.15 | 13.0 | 1.00 | ACP Processing | 55 (1 Package) | 4989999071801 | 161-0139 | 22.28 (When 55 pcs.) | ||
₹ 716.01 | 55 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 13 | [Steel] Spring Steel (S65C Equivalent) | 13 | 13.6 | 1.15 | 14.1 | 1.00 | ACP Processing | 55 (1 Package) | 4989999071818 | 161-0147 | 24.2 (When 55 pcs.) | ||
₹ 821.45 | 10 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 21 | [Stainless Steel] Stainless Steel (SUS304CSP) | 21 | 22 | 1.15 | 22.5 | 1.00 | No | 10 (1 Package) | 4989999072228 | 161-0619 | 9.41 (When 10 pcs.) | ||
₹ 821.45 | 9 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 22 | [Stainless Steel] Stainless Steel (SUS304CSP) | 22 | 23 | 1.15 | 23.5 | 1.00 | No | 9 (1 Package) | 4989999072235 | 161-0627 | 8.92 (When 9 pcs.) | ||
₹ 777.99 | 8 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 24 | [Stainless Steel] Stainless Steel (SUS304CSP) | 24 | 25.2 | 1.35 | 25.9 | 1.20 | No | 8 (1 Package) | 4989999072242 | 161-0635 | 10.52 (When 8 pcs.) |