(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
● The snap ring comes with lugs (holes for pliers) so it can be easily removed.
Part Number |
---|
B910008 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal | Material | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Applicable Shaft (Reference) m (mm) | d3 (mm) | t (mm) | Surface Treatment | Quantity (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 821.45 | 1 Pack(s) | 17 Pieces Per Package | 5 Day(s) or more | 8 | [Stainless Steel] Stainless Steel (SUS304CSP) | 8 | 8.4 | 0.50 | 8.3 | 0.40 | No | 17 (1 Package) | 4989999072105 | 161-0473 | 1.7 (When 1 pcs.) |
Loading...
Type | Thrust Direction Mount (for Hole) | Shape | C shape retaining ring for hole | Retaining Ring Type | Outer Ring Stopper |
---|---|---|---|---|---|
Mounting Method Type | Standard | Product Type | Retaining Ring |
Please check the type/dimensions/specifications of the part B910008 in the Snap ring (for hole) series.
Part Number |
---|
B330011 |
B330012 |
B330013 |
B910010 |
B910011 |
B910012 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Material | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Applicable Shaft (Reference) m (mm) | d3 (mm) | t (mm) | Surface Treatment | Quantity (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 716.01 | 55 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 11 | [Steel] Spring Steel (S65C Equivalent) | 11 | 11.4 | 1.15 | 11.8 | 1.00 | ACP Processing | 55 (1 Package) | 4989999071795 | 161-0121 | 17.77 (When 55 pcs.) | ||
₹ 716.01 | 55 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 12 | [Steel] Spring Steel (S65C Equivalent) | 12 | 12.5 | 1.15 | 13.0 | 1.00 | ACP Processing | 55 (1 Package) | 4989999071801 | 161-0139 | 22.28 (When 55 pcs.) | ||
₹ 716.01 | 55 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 13 | [Steel] Spring Steel (S65C Equivalent) | 13 | 13.6 | 1.15 | 14.1 | 1.00 | ACP Processing | 55 (1 Package) | 4989999071818 | 161-0147 | 24.2 (When 55 pcs.) | ||
₹ 777.99 | 16 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | [Stainless Steel] Stainless Steel (SUS304CSP) | 10 | 10.4 | 1.15 | 10.7 | 1.00 | No | 16 (1 Package) | 4989999072112 | 161-0490 | 4.3 (When 16 pcs.) | ||
₹ 777.99 | 15 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 11 | [Stainless Steel] Stainless Steel (SUS304CSP) | 11 | 11.4 | 1.15 | 11.8 | 1.00 | No | 15 (1 Package) | 4989999072129 | 161-0503 | 4.85 (When 15 pcs.) | ||
₹ 777.99 | 15 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 12 | [Stainless Steel] Stainless Steel (SUS304CSP) | 12 | 12.5 | 1.15 | 13.0 | 1.00 | No | 15 (1 Package) | 4989999072136 | 163-1705 | 6.08 (When 15 pcs.) |