(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
● The snap ring comes with lugs (holes for pliers) so it can be easily removed.
Part Number |
---|
B900045 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Material | Sales Unit | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Applicable Shaft (Reference) m (mm) | d3 (mm) | t (mm) | Surface Treatment | Quantity (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 821.45 | 1 Piece(s) | 5 Day(s) or more | 45 | [Stainless Steel] Stainless Steel (SUS304CSP) | Low Quantity (can be purchased from one) | 45 | 42.5 | 1.90 | 41.5 | 1.75 | No | 1 Pieces (1 Package) | 4989999071733 | 161-0023 | 6.8 (When 1 pcs.) |
Loading...
Type | Thrust Direction Mount (for Shaft) | Shape | C-shaped retaining ring for axis | Retaining Ring Type | Outer Ring Stopper |
---|---|---|---|---|---|
Mounting Method Type | Standard | Product Type | Retaining Ring |
Please check the type/dimensions/specifications of the part B900045 in the Snap ring (for shaft) series.
Part Number |
---|
B320008 |
B320009 |
B320010 |
B320011 |
B900048 |
B900050 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Material | Sales Unit | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Applicable Shaft (Reference) m (mm) | d3 (mm) | t (mm) | Surface Treatment | Quantity (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 680.01 | 80 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 8 | [Steel] Spring Steel (S65C Equivalent) | Box/package | 8 | 7.6 | 0.90 | 7.4 | 0.80 | ACP Processing | 80 Pieces (1 Package) | 4989999071092 | 160-9394 | 16 (When 80 pcs.) | ||
₹ 716.01 | 60 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 9 | [Steel] Spring Steel (S65C Equivalent) | Box/package | 9 | 8.6 | 1.15 | 8.4 | 1.00 | ACP Processing | 60 Pieces (1 Package) | 4989999071108 | 160-9408 | 18 (When 60 pcs.) | ||
₹ 716.01 | 53 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | [Steel] Spring Steel (S65C Equivalent) | Box/package | 10 | 9.6 | 1.15 | 9.3 | 1.00 | ACP Processing | 53 Pieces (1 Package) | 4989999071115 | 160-9416 | 20.09 (When 53 pcs.) | ||
₹ 716.01 | 51 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 11 | [Steel] Spring Steel (S65C Equivalent) | Box/package | 11 | 10.5 | 1.15 | 10.2 | 1.00 | ACP Processing | 51 Pieces (1 Package) | 4989999071122 | 160-9424 | 23.15 (When 51 pcs.) | ||
₹ 777.99 | 1 Piece(s) | 5 Day(s) or more | 48 | [Stainless Steel] Stainless Steel (SUS304CSP) | Low Quantity (can be purchased from one) | 48 | 45.5 | 1.90 | 44.5 | 1.75 | No | 1 Pieces (1 Package) | 4989999071740 | 161-0040 | 7.5 (When 1 pcs.) | |||
₹ 777.99 | 1 Piece(s) | 6 Day(s) or more | 50 | [Stainless Steel] Stainless Steel (SUS304CSP) | Low Quantity (can be purchased from one) | 50 | 47 | 2.20 | 45.8 | 2.00 | No | 1 Pieces (1 Package) | 4989999071757 | 161-0058 | 8.9 (When 1 pcs.) |