(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Snap ring (for shaft)【1-90 Pieces Per Package】 (Part Number)

Snap ring (for shaft)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      602₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● The snap ring comes with lugs (holes for pliers) so it can be easily removed.

Features

●Because it has a lug(a hole for pliers), easy to detach and attach.

Materials

●Steel for Spring(equivalent to S65C)
●Surface Treatment: ACP Treatment
Part Number
B320045
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal Material Sales Unit Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Reference)
(mm)
Applicable Shaft (Reference) m
(mm)
d3
(mm)
t
(mm)
Surface Treatment Quantity
(piece)
JAN code Ordering Code Mass
(g)

₹ 602.01

1 Pack(s)

6 Pieces Per Package

5 Day(s) or more 45[Steel] Spring Steel (S65C Equivalent)Box/package4542.51.9541.51.80ACP Processing6 Pieces (1 Package)4989999071382160-96704.8 (When 6 pcs.)

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape C-shaped retaining ring for axis Retaining Ring Type Outer Ring Stopper
Mounting Method Type Standard Product Type Retaining Ring

Please check the type/dimensions/specifications of the part B320045 in the Snap ring (for shaft) series.

Product variants

Part Number
B320009
B320010
B320011
B320047
B320048
B320050
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal Material Sales Unit Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Reference)
(mm)
Applicable Shaft (Reference) m
(mm)
d3
(mm)
t
(mm)
Surface Treatment Quantity
(piece)
JAN code Ordering Code Mass
(g)

₹ 716.01

60 Pieces Per Package

1 Pack(s) 5 Day(s) or more 9[Steel] Spring Steel (S65C Equivalent)Box/package98.61.158.41.00ACP Processing60 Pieces (1 Package)4989999071108160-940818 (When 60 pcs.)

₹ 716.01

53 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10[Steel] Spring Steel (S65C Equivalent)Box/package109.61.159.31.00ACP Processing53 Pieces (1 Package)4989999071115160-941620.09 (When 53 pcs.)

₹ 716.01

51 Pieces Per Package

1 Pack(s) 5 Day(s) or more 11[Steel] Spring Steel (S65C Equivalent)Box/package1110.51.1510.21.00ACP Processing51 Pieces (1 Package)4989999071122160-942423.15 (When 51 pcs.)

₹ 716.01

5 Pieces Per Package

1 Pack(s) 5 Day(s) or more 47[Steel] Spring Steel (S65C Equivalent)Box/package4744.51.9543.41.80ACP Processing5 Pieces (1 Package)4989999071399160-968835.5 (When 5 pcs.)

₹ 716.01

5 Pieces Per Package

1 Pack(s) 5 Day(s) or more 48[Steel] Spring Steel (S65C Equivalent)Box/package4845.51.9544.51.80ACP Processing5 Pieces (1 Package)4989999071405160-969637.5 (When 5 pcs.)

₹ 684.00

4 Pieces Per Package

1 Pack(s) 5 Day(s) or more 50[Steel] Spring Steel (S65C Equivalent)Box/package50472.2045.82.00ACP Processing4 Pieces (1 Package)4989999071412160-970035.6 (When 4 pcs.)