(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
● The snap ring comes with lugs (holes for pliers) so it can be easily removed.
Part Number |
---|
B900018 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal | Material | Sales Unit | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Applicable Shaft (Reference) m (mm) | d3 (mm) | t (mm) | Surface Treatment | Quantity (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 777.99 | 1 Pack(s) | 11 Pieces Per Package | 5 Day(s) or more | 18 | [Stainless Steel] Stainless Steel (SUS304CSP) | Box/package | 18 | 17 | 1.35 | 16.5 | 1.20 | No | 11 Pieces (1 Package) | 4989999071542 | 160-9831 | 12.57 (When 11 pcs.) |
Loading...
Type | Thrust Direction Mount (for Shaft) | Shape | C-shaped retaining ring for axis | Retaining Ring Type | Outer Ring Stopper |
---|---|---|---|---|---|
Mounting Method Type | Standard | Product Type | Retaining Ring |
Please check the type/dimensions/specifications of the part B900018 in the Snap ring (for shaft) series.
Part Number |
---|
B320009 |
B320010 |
B320011 |
B900019 |
B900020 |
B900021 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Material | Sales Unit | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Applicable Shaft (Reference) m (mm) | d3 (mm) | t (mm) | Surface Treatment | Quantity (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 716.01 | 60 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 9 | [Steel] Spring Steel (S65C Equivalent) | Box/package | 9 | 8.6 | 1.15 | 8.4 | 1.00 | ACP Processing | 60 Pieces (1 Package) | 4989999071108 | 160-9408 | 18 (When 60 pcs.) | ||
₹ 716.01 | 53 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | [Steel] Spring Steel (S65C Equivalent) | Box/package | 10 | 9.6 | 1.15 | 9.3 | 1.00 | ACP Processing | 53 Pieces (1 Package) | 4989999071115 | 160-9416 | 20.09 (When 53 pcs.) | ||
₹ 716.01 | 51 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 11 | [Steel] Spring Steel (S65C Equivalent) | Box/package | 11 | 10.5 | 1.15 | 10.2 | 1.00 | ACP Processing | 51 Pieces (1 Package) | 4989999071122 | 160-9424 | 23.15 (When 51 pcs.) | ||
₹ 759.99 | 10 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 19 | [Stainless Steel] Stainless Steel (SUS304CSP) | Box/package | 19 | 18 | 1.35 | 17.5 | 1.20 | No | 10 Pieces (1 Package) | 4989999071559 | 160-9840 | 12.01 (When 10 pcs.) | ||
₹ 759.99 | 10 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 20 | [Stainless Steel] Stainless Steel (SUS304CSP) | Box/package | 20 | 19 | 1.35 | 18.5 | 1.20 | No | 10 Pieces (1 Package) | 4989999071566 | 160-9858 | 13.08 (When 10 pcs.) | ||
₹ 740.01 | 9 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 21 | [Stainless Steel] Stainless Steel (SUS304CSP) | Box/package | 21 | 20 | 1.35 | 19.5 | 1.20 | No | 9 Pieces (1 Package) | 4989999071573 | 160-9866 | 12.32 (When 9 pcs.) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy