(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
● The snap ring comes with lugs (holes for pliers) so it can be easily removed.
Part Number |
---|
B320014 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal | Material | Sales Unit | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Applicable Shaft (Reference) m (mm) | d3 (mm) | t (mm) | Surface Treatment | Quantity (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 680.01 | 1 Pack(s) | 40 Pieces Per Package | 5 Day(s) or more | 14 | [Steel] Spring Steel (S65C Equivalent) | Box/package | 14 | 13.4 | 1.15 | 12.9 | 1.00 | ACP Processing | 40 Pieces (1 Package) | 4989999071153 | 160-9459 | 25.76 (When 40 pcs.) |
Loading...
Type | Thrust Direction Mount (for Shaft) | Shape | C-shaped retaining ring for axis | Retaining Ring Type | Outer Ring Stopper |
---|---|---|---|---|---|
Mounting Method Type | Standard | Product Type | Retaining Ring |
Please check the type/dimensions/specifications of the part B320014 in the Snap ring (for shaft) series.
Part Number |
---|
B320009 |
B320010 |
B320011 |
B320015 |
B320016 |
B320017 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Material | Sales Unit | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Applicable Shaft (Reference) m (mm) | d3 (mm) | t (mm) | Surface Treatment | Quantity (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 716.01 | 60 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 9 | [Steel] Spring Steel (S65C Equivalent) | Box/package | 9 | 8.6 | 1.15 | 8.4 | 1.00 | ACP Processing | 60 Pieces (1 Package) | 4989999071108 | 160-9408 | 18 (When 60 pcs.) | ||
₹ 716.01 | 53 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | [Steel] Spring Steel (S65C Equivalent) | Box/package | 10 | 9.6 | 1.15 | 9.3 | 1.00 | ACP Processing | 53 Pieces (1 Package) | 4989999071115 | 160-9416 | 20.09 (When 53 pcs.) | ||
₹ 716.01 | 51 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 11 | [Steel] Spring Steel (S65C Equivalent) | Box/package | 11 | 10.5 | 1.15 | 10.2 | 1.00 | ACP Processing | 51 Pieces (1 Package) | 4989999071122 | 160-9424 | 23.15 (When 51 pcs.) | ||
₹ 716.01 | 39 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 15 | [Steel] Spring Steel (S65C Equivalent) | Box/package | 15 | 14.3 | 1.15 | 13.8 | 1.00 | ACP Processing | 39 Pieces (1 Package) | 4989999071160 | 160-9467 | 26.29 (When 39 pcs.) | ||
₹ 678.00 | 33 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 16 | [Steel] Spring Steel (S65C Equivalent) | Box/package | 16 | 15.2 | 1.15 | 14.7 | 1.00 | ACP Processing | 33 Pieces (1 Package) | 4989999071177 | 160-9475 | 23.93 (When 33 pcs.) | ||
₹ 716.01 | 33 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 17 | [Steel] Spring Steel (S65C Equivalent) | Box/package | 17 | 16.2 | 1.15 | 15.7 | 1.00 | ACP Processing | 33 Pieces (1 Package) | 4989999071184 | 160-9483 | 25.81 (When 33 pcs.) |