(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Stainless steel (SUS304) spring hinge, Wood screw mounting type.
Part Number |
---|
TSH38C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Length L (mm) | Width W (mm) | Thickness (mm) | D2 (mm) | Load Capacity when Using 2 (kg) | P1 (mm) | P2 (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 530.80 | 1 Piece(s) | 5 Day(s) or more | 38 | 32 | 1.5 | 6.5 | 4 | 20 | 26 | 4989999580501 | 279-6066 | 20 |
Loading...
Flat Hinge Type | Rectangle shaped | Body Material | Stainless steel (SUS304) | Main Body Type | Flat Hinges |
---|---|---|---|---|---|
Operating Environment | Standard | Mounting Method | Wooden Screw (Sold Separately) | Additional Function | Spring Built-in |
Mounting Screw Hole Type | Round hole | Main Body Surface Treatment | Mirror Surface Buff Grinding | Reversed | Left and Right Combination |
Number of Screw Hole | 4 | Hole diameter(mm) | 3.2 | Wood Screw Size (Diameter × Length)(mm) | 3.0x20 |
Qty. | 1 |
Please check the type/dimensions/specifications of the part TSH38C in the Stainless Steel Spring Hinge, Wooden Screw Mounted Type series.
Part Number |
---|
TSH25C |
TSH51C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Length L (mm) | Width W (mm) | Thickness (mm) | D2 (mm) | Load Capacity when Using 2 (kg) | P1 (mm) | P2 (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 440.01 | 1 Piece(s) | 5 Day(s) or more | 25 | 32 | 1.2 | 5.8 | 2 | 20 | 14 | 4989999580495 | 279-6058 | 10 | ||
₹ 596.44 | 1 Piece(s) | 5 Day(s) or more | 51 | 38 | 1.5 | 6.5 | 6 | 25 | 32 | 4989999580518 | 279-6074 | 35 |