(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel Spring Hinge, Wooden Screw Mounted Type (Part Number)

Stainless Steel Spring Hinge, Wooden Screw Mounted Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      440₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Stainless steel (SUS304) spring hinge, Wood screw mounting type.

Specification

●Threaded Hole Number:4
●Hole Diameter(mm):3.2
●Surface Treatment: Mirror Buffing Process Finishing
●Mounting Method: Wood Screws (sold separately)

Materials

●Stainless Steel(SUS304)
Part Number
TSH25C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Thickness
(mm)
D2
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
JAN code Ordering Code Mass
(g)

₹ 440.01

1 Piece(s) 5 Day(s) or more 25321.25.8220144989999580495279-605810

Loading...

  1. 1

Basic Information

Flat Hinge Type Rectangle shaped Body Material Stainless steel (SUS304) Main Body Type Flat Hinges
Operating Environment Standard Mounting Method Wooden Screw (Sold Separately) Additional Function Spring Built-in
Mounting Screw Hole Type Round hole Main Body Surface Treatment Mirror Surface Buff Grinding Reversed Left and Right Combination
Number of Screw Hole 4 Hole diameter(mm) 3.2 Wood Screw Size (Diameter × Length)(mm) 3.0x20
Qty. 1

Please check the type/dimensions/specifications of the part TSH25C in the Stainless Steel Spring Hinge, Wooden Screw Mounted Type series.

Product variants

Part Number
TSH38C
TSH51C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Thickness
(mm)
D2
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
JAN code Ordering Code Mass
(g)

₹ 530.80

1 Piece(s) 5 Day(s) or more 38321.56.5420264989999580501279-606620

₹ 596.44

1 Piece(s) 5 Day(s) or more 51381.56.5625324989999580518279-607435