(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel Medium Duty Hinges【4-10 Pieces Per Package】

Stainless Steel Medium Duty Hinges
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,105₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· For those with nylon rings, inserting the nylon ring between the knuckles makes movement smooth

Part Number
ST99951HL
ST99964HL
ST999NR76HL
ST999NR89HL
ST999NR102HL
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Thickness
(mm)
D2
(mm)
Number of Screw Hole Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
Wood Screw Size (Diameter × Length)
(mm)
The Number of each bag
(piece)
Specifications JAN code Ordering Code Mass
(g)

₹ 1,279.53

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 51340.84.844.232036No2.7x1310No Nylon Ring4989999095111233-6863160

₹ 1,592.95

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 64380.85.364.252250252.7x1610No Nylon Ring4989999095128233-6871250

₹ 1,105.40

1 Pack(s)

4 Pieces Per Package

6 Day(s) or more 764516.064.582758292.7x204With Nylon Ring4989999096828233-7151152

₹ 1,404.09

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more 89561.2765.5103568343.5x224With Nylon Ring4989999096910233-7169248

₹ 1,772.42

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more 102651.5885.4134484283.5x224With Nylon Ring4989999096835233-7177384

Loading...

  1. 1

Basic Information

Flat Hinge Type Rectangle shaped Body Material Stainless steel (SUS430) Main Body Type Flat Hinges
Operating Environment Standard Mounting Method Wooden Screw(Included) Additional Function No
Mounting Screw Hole Type Countersinks Main Body Surface Treatment Brushed Finish Reversed Left and Right Combination
Qty. 1 bag