(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Heavy Duty Hinges【2-4 Pieces Per Package】 (Part Number)

Stainless Steel Heavy Duty Hinges
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,097₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· For those with nylon rings, inserting the nylon ring between the knuckles makes movement smooth

Specification

●Q'ty Per Bag(piece):4
●Surface Treatment: Hair Line Finishing
●Mounting Method: Wood Screws (accessory)

Materials

●Stainless Steel (SUS304)
Part Number
ST88889HL
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Thickness
(mm)
D2
(mm)
Number of Screw Hole Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
Wood Screw Size (Diameter × Length)
(mm)
The Number of each bag
(piece)
Specifications JAN code Ordering Code Mass
(g)

₹ 2,065.75

1 Pack(s)

4 Pieces Per Package

6 Day(s) or more 89551.59.065.2163468343.5x254No Nylon Ring4989999095784233-5352376

Loading...

  1. 1

Basic Information

Flat Hinge Type Rectangle shaped Body Material Stainless steel (SUS304) Main Body Type Flat Hinges
Operating Environment Standard Mounting Method Wooden Screw(Included) Additional Function No
Mounting Screw Hole Type Countersinks Main Body Surface Treatment Brushed Finish Reversed Left and Right Combination
Qty. 1 bag

Please check the type/dimensions/specifications of the part ST88889HL in the Stainless Steel Heavy Duty Hinges series.

Product variants

Part Number
ST88851HL
ST88864HL
ST88876HL
ST888NR102HL
ST888NR127HL
ST888NR51HL
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Thickness
(mm)
D2
(mm)
Number of Screw Hole Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
Wood Screw Size (Diameter × Length)
(mm)
The Number of each bag
(piece)
Specifications JAN code Ordering Code Mass
(g)

₹ 1,097.36

4 Pieces Per Package

1 Pack(s) 5 Day(s) or more 51381.26.244.252233No2.7x164No Nylon Ring4989999095753233-5328108

₹ 1,238.00

4 Pieces Per Package

1 Pack(s) 5 Day(s) or more 64421.26.26582650253.1x164No Nylon Ring4989999095760233-5336148

₹ 1,592.95

4 Pieces Per Package

1 Pack(s) 5 Day(s) or more 76491.57.565.2123158293.5x224No Nylon Ring4989999095777233-5344240

₹ 2,809.11

4 Pieces Per Package

1 Pack(s) 5 Day(s) or more 102702.01085.8204784283.8x254With Nylon Ring4989999095975233-5549564

₹ 2,301.47

2 Pieces Per Package

1 Pack(s) 5 Day(s) or more 127792.012.286.23052105354.1x252With Nylon Ring4989999095982233-5557464

₹ 1,161.65

4 Pieces Per Package

1 Pack(s) 5 Day(s) or more 51381.26.244.252233No2.7x164With Nylon Ring4989999095937233-5506108
X
whatsapp-qr whatsapp-icon