(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel Light Duty General Hinges【10 Pieces Per Package】 (Part Number)

Steel Light Duty General Hinges
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      370₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·A set of 10 thin normal steel hinges.

Specification

●Q'ty Per Bag(piece):10
●Mounting Method: Wood Screws(sold separately)

Materials

●Steel(SPCC)
Part Number
55076UNCR
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Main Body Surface Treatment Thickness
(mm)
D2
(mm)
Number of Screw Hole Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
Wood Screw Size (Diameter × Length)
(mm)
JAN code Ordering Code Mass
(g)

₹ 924.58

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 7641.5[Chrome Plating] Trivalent Chrome Plating Finish15.064.5825.557.028.53.1x204989999096477233-6120320

Loading...

  1. 1

Basic Information

Flat Hinge Type Rectangle shaped Body Material Steel (SPCC) Main Body Type Flat Hinges
Operating Environment Standard Mounting Method Wooden Screw (Sold Separately) Additional Function No
Mounting Screw Hole Type Countersinks Reversed Left and Right Combination The Number of each bag(piece) 10
Qty. 1 bag

Please check the type/dimensions/specifications of the part 55076UNCR in the Steel Light Duty General Hinges series.

Product variants

Part Number
55025N
55025UNCR
55032N
55032UNCR
55038N
55038UNCR
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Main Body Surface Treatment Thickness
(mm)
D2
(mm)
Number of Screw Hole Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
Wood Screw Size (Diameter × Length)
(mm)
JAN code Ordering Code Mass
(g)

₹ 369.99

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more 25.521[Not Provided] Fabric Finish0.83.843.011315.5No2.1x104989999096361233-598145

₹ 402.00

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more 25.521[Chrome Plating] Trivalent Chrome Plating Finish0.83.843.011315.5No2.1x104989999096422233-607345

₹ 564.00

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more 31.522[Not Provided] Fabric Finish0.83.843.3114.021.5No2.1x104989999096378233-599959

₹ 597.99

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more 31.522[Chrome Plating] Trivalent Chrome Plating Finish0.83.843.3114.021.5No2.1x104989999096439233-608159

₹ 579.99

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more 3826[Not Provided] Fabric Finish0.84.043.521627.0No2.1x104989999096385233-600689

₹ 627.24

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more 3826[Chrome Plating] Trivalent Chrome Plating Finish0.84.043.521627.0No2.1x104989999096446233-609089
X
whatsapp-qr whatsapp-icon