(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Steel Heavy Duty Hinges【4-10 Pieces Per Package】 (Part Number)

Steel Heavy Duty Hinges
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      592₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Thick steel hinge "4 to 10 pcs."

Specification

●Q'ty Per Bag(piece):10
●Mounting Method: Wood Screws(sold separately)
●Surface Treatment: Fabric Finishing

Materials

●Steel(SPCC)
Part Number
88889N
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength L
(mm)
Main Body Surface Treatment Width W
(mm)
Thickness
(mm)
D2
(mm)
Number of Screw Hole Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
Wood Screw Size (Diameter × Length)
(mm)
The Number of each bag
(piece)
JAN code Ordering Code Mass
(g)

₹ 1,168.35

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 89[Not Provided] Fabric Finish541.78.965.4163368343.8x25104989999095401233-6774940

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Standard
Body Material Steel (SPCC) Additional Function No Reversed Left and Right Combination
Mounting Method Wooden Screw (Sold Separately) Mounting Screw Hole Type Countersinks Qty. 1 bag

Please check the type/dimensions/specifications of the part 88889N in the Steel Heavy Duty Hinges series.

Product variants

Part Number
88851N
88851SV
88864N
88864SV
88889SV
88889UNCR
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength L
(mm)
Main Body Surface Treatment Width W
(mm)
Thickness
(mm)
D2
(mm)
Number of Screw Hole Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
Wood Screw Size (Diameter × Length)
(mm)
The Number of each bag
(piece)
JAN code Ordering Code Mass
(g)

₹ 591.99

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more 51[Not Provided] Fabric Finish381.36.044.252436No2.7x16104989999095371233-6740270

₹ 912.00

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more 51[Coating] Coating and finishing of silver381.36.044.252436No2.7x16104989999095487233-7100270

₹ 779.93

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more 64[Not Provided] Fabric Finish421.46.26582650253.1x20104989999095388233-6758370

₹ 1,015.65

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more 64[Coating] Coating and finishing of silver421.46.26582650253.1x20104989999095494233-7118370

₹ 1,551.42

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more 89[Coating] Coating and finishing of silver541.78.965.4163368343.8x25104989999095517233-7134940

₹ 1,418.82

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more 89[Chrome Plating] Trivalent Chrome Plating Finish541.78.965.4163368343.8x25104989999095470233-6944940