(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel Heavy Duty Hinges【4-10 Pieces Per Package】 (Part Number)

Steel Heavy Duty Hinges
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      592₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Thick steel hinge "4 to 10 pcs."

Specification

●Q'ty Per Bag(piece):10
●Mounting Method: Wood Screws(sold separately)
●Surface Treatment: Fabric Finishing

Materials

●Steel(SPCC)
Part Number
88851SV
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Main Body Surface Treatment Thickness
(mm)
D2
(mm)
Number of Screw Hole Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
Wood Screw Size (Diameter × Length)
(mm)
The Number of each bag
(piece)
JAN code Ordering Code Mass
(g)

₹ 912.00

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 5138[Coating] Coating and finishing of silver1.36.044.252436No2.7x16104989999095487233-7100270

Loading...

  1. 1

Basic Information

Flat Hinge Type Rectangle shaped Body Material Steel (SPCC) Main Body Type Flat Hinges
Operating Environment Standard Mounting Method Wooden Screw (Sold Separately) Additional Function No
Mounting Screw Hole Type Countersinks Reversed Left and Right Combination Qty. 1 bag

Please check the type/dimensions/specifications of the part 88851SV in the Steel Heavy Duty Hinges series.

Product variants

Part Number
888102N
888102SV
88851N
88864N
88864SV
88864UNCR
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Main Body Surface Treatment Thickness
(mm)
D2
(mm)
Number of Screw Hole Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
Wood Screw Size (Diameter × Length)
(mm)
The Number of each bag
(piece)
JAN code Ordering Code Mass
(g)

₹ 1,432.22

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10168[Not Provided] Fabric Finish1.89.585.6204554274.1x25104989999095418233-67821320

₹ 1,043.78

4 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10168[Coating] Coating and finishing of silver1.89.585.6204554274.1x2544989999095524233-7142528

₹ 591.99

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more 5138[Not Provided] Fabric Finish1.36.044.252436No2.7x16104989999095371233-6740270

₹ 779.93

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more 6442[Not Provided] Fabric Finish1.46.26582650253.1x20104989999095388233-6758370

₹ 1,015.65

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more 6442[Coating] Coating and finishing of silver1.46.26582650253.1x20104989999095494233-7118370

₹ 924.58

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more 6442[Chrome Plating] Trivalent Chrome Plating Finish1.46.26582650253.1x20104989999095456233-6928370
X
whatsapp-qr whatsapp-icon