(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Steel Horizontal Hinges【4 Pieces Per Package】 (Part Number)

Steel Horizontal Hinges
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      408₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Main Body Material]Steel (SPCC) "Main body type" Flat Hinge "Flat hinge type" Square late shape

Part Number
41551N
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength L
(mm)
Main Body Surface Treatment Width W
(mm)
Thickness
(mm)
D2
(mm)
Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
Wood Screw Size (Diameter × Length)
(mm)
JAN code Ordering Code Mass
(g)

₹ 800.02

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more 51[Not Provided] Fabric Finish1151.78.751045343.8x254989999096958233-6154376

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Standard
Body Material Steel (SPCC) Additional Function No Reversed Left and Right Combination
Mounting Method Wooden Screw (Sold Separately) Mounting Screw Hole Type Countersinks Number of Screw Hole 6
The Number of each bag(piece) 4 Qty. 1 bag

Please check the type/dimensions/specifications of the part 41551N in the Steel Horizontal Hinges series.

Product variants

Part Number
41532N
41532UNCR
41538N
41538UNCR
41551UNCR
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength L
(mm)
Main Body Surface Treatment Width W
(mm)
Thickness
(mm)
D2
(mm)
Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
Wood Screw Size (Diameter × Length)
(mm)
JAN code Ordering Code Mass
(g)

₹ 408.00

4 Pieces Per Package

1 Pack(s) 5 Day(s) or more 32[Not Provided] Fabric Finish821.56.64.5629193.1x204989999096934233-6138140

₹ 480.00

4 Pieces Per Package

1 Pack(s) 6 Day(s) or more 32[Chrome Plating] Trivalent Chrome Plating Finish821.56.64.5629193.1x204989999096965233-6235140

₹ 444.00

4 Pieces Per Package

1 Pack(s) 5 Day(s) or more 38[Not Provided] Fabric Finish911.57.24.8831243.5x224989999096941233-6146188

₹ 542.01

4 Pieces Per Package

1 Pack(s) 5 Day(s) or more 38[Chrome Plating] Trivalent Chrome Plating Finish911.57.24.8831243.5x224989999096972233-6243188

₹ 896.45

4 Pieces Per Package

1 Pack(s) 5 Day(s) or more 51[Chrome Plating] Trivalent Chrome Plating Finish1151.78.751045343.8x254989999096989233-6251376