(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Detachable hinge made of stainless steel, with excellent in corrosion resistance
[Uses]
· For measurement equipment, communication equipment, machine tools, small doors
Loading...
Length L(mm) | 40 | Width W(mm) | 30 | Body Material | Stainless steel (SUS304) |
---|---|---|---|---|---|
Main Body Type | Removing-inserting and Floor hinge | Operating Environment | Standard | Mounting Method | Wooden Screw (Sold Separately) |
Additional Function | No | Mounting Screw Hole Type | Countersinks | Detachable, Flag Hinge Type | Standard |
Main Body Surface Treatment | Polishing finishing | Thickness(mm) | 1.5 | D2(mm) | 7 |
Number of Screw Hole | 4 | Hole diameter(mm) | 3.2 | Load Capacity when Using 2(kg) | 7 |
P1(mm) | 16 | P2(mm) | 20 | P3(mm) | No |
Wood Screw Size (Diameter × Length)(mm) | 3.0x20 | Qty. | 1 Set | Mass(g) | 21 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy