(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless-Steel Flat Hinge Wood Screws Mounting Type (Part Number)

Stainless-Steel Flat Hinge Wood Screws Mounting Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      502₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Flat stainless steel hinge with wood screw mount type. [Main Body Material]stainless steel (SUS304)

Specification

●Surface Treatment: Mirror Buffing Process Finishing
●Mounting Method: Wood Screws(sold separately)

Materials

●Stainless Steel(SUS304)
Part Number
TLS40B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Thickness
(mm)
D2
(mm)
Number of Screw Hole Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
Wood Screw Size (Diameter × Length)
(mm)
JAN code Ordering Code Mass
(g)

₹ 506.01

1 Piece(s) 5 Day(s) or more 40351.56.343.262226No3.0x164989999280708279-588425

Loading...

  1. 1

Basic Information

Flat Hinge Type Rectangle shaped Body Material Stainless steel (SUS304) Main Body Type Flat Hinges
Operating Environment Standard Mounting Method Wooden Screw (Sold Separately) Additional Function No
Mounting Screw Hole Type Round hole Main Body Surface Treatment Mirror Surface Buff Grinding Reversed Left and Right Combination
Qty. 1

Please check the type/dimensions/specifications of the part TLS40B in the Stainless-Steel Flat Hinge Wood Screws Mounting Type series.

Product variants

Part Number
TLS100B
TLS50B
TLS65B
TLS75B
TLS90B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Thickness
(mm)
D2
(mm)
Number of Screw Hole Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
Wood Screw Size (Diameter × Length)
(mm)
JAN code Ordering Code Mass
(g)

₹ 1,450.96

1 Piece(s) 5 Day(s) or more 10060312.386.4303878266.0x204989999280753279-5931190

₹ 501.99

1 Piece(s) 5 Day(s) or more 50351.56.344.382234No4.0x164989999280715279-589230

₹ 790.64

1 Piece(s) 5 Day(s) or more 65502.08.864.3133046234.0x164989999280722279-590664

₹ 861.64

1 Piece(s) 5 Day(s) or more 75502.08.865.3153054275.0x204989999280739279-591474

₹ 1,326.40

1 Piece(s) 5 Day(s) or more 9060312.366.4253870356.0x204989999280746279-5922180