(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel, Heavy-Load Flat-Type Hinge (Part Number)

Stainless Steel, Heavy-Load Flat-Type Hinge
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,973₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Stainless steel heavy-duty flat hinge. [Materials]stainless steel (SUS316)

Part Number
TLS100F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Thickness
(mm)
D2
(mm)
Number of Screw Hole Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
Wood Screw Size (Diameter × Length)
(mm)
JAN code Ordering Code Mass
(g)

₹ 4,938.75

1 Piece(s) 5 Day(s) or more 10010061866.0856060306.0x204989999280555279-6031500

Loading...

  1. 1

Basic Information

Flat Hinge Type Rectangle shaped Body Material Stainless steel (SUS316) Main Body Type Flat Hinges
Operating Environment Standard Mounting Method Wooden Screw (Sold Separately) Additional Function No
Mounting Screw Hole Type Countersinks Main Body Surface Treatment Mirror Surface Buff Grinding Reversed Left and Right Combination
Qty. 1

Please check the type/dimensions/specifications of the part TLS100F in the Stainless Steel, Heavy-Load Flat-Type Hinge series.

Product variants

Part Number
TLS-75F
TLS50F
TLS65F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Thickness
(mm)
D2
(mm)
Number of Screw Hole Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
Wood Screw Size (Diameter × Length)
(mm)
JAN code Ordering Code Mass
(g)

₹ 4,236.91

1 Piece(s) 5 Day(s) or more 757561646.0655040No6.0x204989999280548279-6023305

₹ 2,972.51

1 Piece(s) 5 Day(s) or more 505051444353520No4.0x164989999280524279-6007110

₹ 3,687.75

1 Piece(s) 5 Day(s) or more 656551445454035No5.0x204989999280531279-6015190
X
whatsapp-qr whatsapp-icon