(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Regulator compact type opening diameter 1/4

Regulator compact type opening diameter 1/4
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Regulator, Pressure Boosting ValveRegulatorRegulator TypeStandard
Applicable FluidAirShapeStandard
Operating EnvironmentStandardSet Pressure Range(MPa)0.05~0.85
Supply Side, Connection TypeRcSupply Side, Connection Dia.1/4
Operating Pressure Range(MPa)~1Control Side, Connection TypeRc
Control Side, Connection Dia.1/8Pressure GaugeWith Pressure Gauge
Show More
Fluid temperature(℃)5~60Air Inlet Flow Rate(㎥/min)0.6
Full Length(mm)71.5SpecificationsWith Blanket
Qty.1JAN code4989999243024
Ordering Code254-9590Mass(g)250
Show Less

PDF

CAD Data unavailable

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Regulator, Pressure Boosting ValveRegulatorRegulator TypeStandard
Applicable FluidAirShapeStandard
Operating EnvironmentStandardSet Pressure Range(MPa)0.05~0.85
Supply Side, Connection TypeRcSupply Side, Connection Dia.1/4
Operating Pressure Range(MPa)~1Control Side, Connection TypeRc
Control Side, Connection Dia.1/8Pressure GaugeWith Pressure Gauge
Show More
Fluid temperature(℃)5~60Air Inlet Flow Rate(㎥/min)0.6
Full Length(mm)71.5SpecificationsWith Blanket
Qty.1JAN code4989999243024
Ordering Code254-9590Mass(g)250
Show Less

Loading...

Configured Specifications

Regulator, Pressure Boosting ValveRegulatorRegulator TypeStandard
Applicable FluidAirShapeStandard
Operating EnvironmentStandardSet Pressure Range(MPa)0.05~0.85
Supply Side, Connection TypeRcSupply Side, Connection Dia.1/4
Operating Pressure Range(MPa)~1Control Side, Connection TypeRc
Control Side, Connection Dia.1/8Pressure GaugeWith Pressure Gauge
Show More
Fluid temperature(℃)5~60Air Inlet Flow Rate(㎥/min)0.6
Full Length(mm)71.5SpecificationsWith Blanket
Qty.1JAN code4989999243024
Ordering Code254-9590Mass(g)250
Show Less

Product Description

[Features]
· Regulates for stable air pressure.
· Is a compact mini type.

Regulator compact type opening diameter 1/4
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Regulator, Pressure Boosting ValveRegulatorRegulator TypeStandard
Applicable FluidAirShapeStandard
Operating EnvironmentStandardSet Pressure Range(MPa)0.05~0.85
Supply Side, Connection TypeRcSupply Side, Connection Dia.1/4
Operating Pressure Range(MPa)~1Control Side, Connection TypeRc
Control Side, Connection Dia.1/8Pressure GaugeWith Pressure Gauge
Show More
Fluid temperature(℃)5~60Air Inlet Flow Rate(㎥/min)0.6
Full Length(mm)71.5SpecificationsWith Blanket
Qty.1JAN code4989999243024
Ordering Code254-9590Mass(g)250
Show Less

PDF

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Regulator, Pressure Boosting ValveRegulatorRegulator TypeStandard
Applicable FluidAirShapeStandard
Operating EnvironmentStandardSet Pressure Range(MPa)0.05~0.85
Supply Side, Connection TypeRcSupply Side, Connection Dia.1/4
Operating Pressure Range(MPa)~1Control Side, Connection TypeRc
Control Side, Connection Dia.1/8Pressure GaugeWith Pressure Gauge
Show More
Fluid temperature(℃)5~60Air Inlet Flow Rate(㎥/min)0.6
Full Length(mm)71.5SpecificationsWith Blanket
Qty.1JAN code4989999243024
Ordering Code254-9590Mass(g)250
Show Less

Features

●Adjust the air to a stable pressure.
●A compact mini size.

Specification

●Set Pressure(MPa):0.05 to 0.85
●Working Pressure(MPa):1
●Processing Air Volume(m3/min):0.6
●Connection Port Diameter:Rc1/4
●SPQ(piece):1
●Working Fluid: Air
●Fluid Temperature : 5 to 60°C
●Pressure Gauge with bracket
Part Number
TP-3R21GB-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,163.18

1 Piece(s) 8 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Shape Standard Operating Environment Standard Set Pressure Range(MPa) 0.05~0.85
Supply Side, Connection Type Rc Supply Side, Connection Dia. 1/4 Operating Pressure Range(MPa) ::1
Control Side, Connection Type Rc Control Side, Connection Dia. 1/8 Pressure Gauge With Pressure Gauge
Fluid temperature(℃) 5~60 Air Inlet Flow Rate(㎥/min) 0.6 Full Length(mm) 71.5
Specifications With Blanket Qty. 1 JAN code 4989999243024
Ordering Code 254-9590 Mass(g) 250

Please check the type/dimensions/specifications of the part TP-3R21GB-8 in the Regulator compact type opening diameter 1/4 series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list