(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adjuster Bolt Stranded Plate Stainless Steel

Adjuster Bolt Stranded Plate Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      812₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]·Can fix adjuster and stabilize equipment.

Features

●Fix the adjuster and stabilize the instrument.

Usage

●To fix the adjuster.

Specification

●Materials:Stainless Steel
●SPQ(piece):1
●Recommended Anchor Size: M12
●Applicable Adjuster Bolt: NA, SUS-NA, NB, SUS-NB

Warning

●Adjuster bolt sold separately.
Part Number
PL12SUS
PL16SUS
PL20SUS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Matching Adjuster Screw Dimensions JAN code Ordering Code

₹ 812.07

1 Piece(s) 5 Day(s) or more 19.5M124989999315714285-9254

₹ 812.07

1 Piece(s) 5 Day(s) or more 24.5M164989999315721365-8791

₹ 822.78

1 Piece(s) 5 Day(s) or more 30.5M204989999315738285-9271
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Matching Adjuster Screw Dimensions JAN code Ordering Code

Loading...

  1. 1

Basic Information

Material Stainless Steel (SUS304) Quantity(piece) 1 Mass(g) 98
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list