(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Plate hook (stainless steel) (Part Number)

Plate hook (stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,029₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Can be mounted even on narrow installation surfaces.
● Does not use any counterbores, so please be sure to use a screw with a pan head etc.
● Can be installed onto a wall, floor, pillar, or similar structure and used as a terminal fitting for a chain, wire, or rope.

Part Number
TPTF10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
D
(mm)
d
(mm)
H
(mm)
P
(mm)
Hanging Load
(N/kgf)
JAN code Ordering Code Mass
(g)

₹ 1,697.42

1 Piece(s) 5 Day(s) or more 58181085840490/504989999037647380-396191

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless Steel (SUS304) Mounting Method Screw fixture type
Quantity(piece) 1

Please check the type/dimensions/specifications of the part TPTF10 in the Plate hook (stainless steel) series.

Product variants

Part Number
TPTF4
TPTF5
TPTF6
TPTF8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
D
(mm)
d
(mm)
H
(mm)
P
(mm)
Hanging Load
(N/kgf)
JAN code Ordering Code Mass
(g)

₹ 1,029.05

1 Piece(s) 5 Day(s) or more 3410442624.098/104989999037654380-397010

₹ 1,148.25

1 Piece(s) 6 Day(s) or more 4012553228.5147/154989999037661380-398818

₹ 1,280.85

1 Piece(s) 5 Day(s) or more 4414653732196/204989999037678380-399628

₹ 1,404.09

1 Piece(s) 6 Day(s) or more 5016864936.0294/304989999037685380-400354