(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
● Can be mounted even on narrow installation surfaces.
● Does not use any counterbores, so please be sure to use a screw with a pan head etc.
● Can be installed onto a wall, floor, pillar, or similar structure and used as a terminal fitting for a chain, wire, or rope.
Shape | Single hook | Hook Material | Stainless Steel (SUS304) | Mounting Method | Screw fixture type |
---|---|---|---|---|---|
Quantity(piece) | 1 |
Please check the type/dimensions/specifications of the part TPTF5 in the Plate hook (stainless steel) series.
Part Number |
---|
TPTF10 |
TPTF4 |
TPTF6 |
TPTF8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | A (mm) | B (mm) | D (mm) | d (mm) | H (mm) | P (mm) | Hanging Load (N/kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,697.42 | 1 Piece(s) | 5 Day(s) or more | 58 | 18 | 10 | 8 | 58 | 40 | 490/50 | 4989999037647 | 380-3961 | 91 | ||
₹ 1,029.05 | 1 Piece(s) | 5 Day(s) or more | 34 | 10 | 4 | 4 | 26 | 24.0 | 98/10 | 4989999037654 | 380-3970 | 10 | ||
₹ 1,280.85 | 1 Piece(s) | 5 Day(s) or more | 44 | 14 | 6 | 5 | 37 | 32 | 196/20 | 4989999037678 | 380-3996 | 28 | ||
₹ 1,404.09 | 1 Piece(s) | 6 Day(s) or more | 50 | 16 | 8 | 6 | 49 | 36.0 | 294/30 | 4989999037685 | 380-4003 | 54 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy