(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Wire plate hook (Stainless Steel) (Part Number)

Wire plate hook (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      911₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Since both ends of the round bar that form the hook part are welded, it can be used for both temporary hanging and mooring.
● Can be installed onto a wall, floor, pillar, or similar structure and used as a terminal fitting for a chain, wire, or rope. ● Used for temporary hanging of hoses etc.
● Can be used as a wall bracket that is then used for keeping pets in a certain place.

Part Number
TPH8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
D
(mm)
d
(mm)
H
(mm)
h
(mm)
P
(mm)
P1
(mm)
t
(mm)
Hanging Load
(N/kgf)
Width
(mm)
Height
(mm)
Hook Diameter
(mm)
JAN code Ordering Code Mass
(g)

₹ 2,273.35

1 Piece(s) 6 Day(s) or more 724085.264.03057253245.0/25724084989999285666328-5995155

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless Steel (SUS304) Mounting Method Screw fixture type
Specifications For Flat Countersunk Head Screw Quantity(piece) 1

Please check the type/dimensions/specifications of the part TPH8 in the Wire plate hook (Stainless Steel) series.

Product variants

Part Number
TPH4
TPH5
TPH6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
D
(mm)
d
(mm)
H
(mm)
h
(mm)
P
(mm)
P1
(mm)
t
(mm)
Hanging Load
(N/kgf)
Width
(mm)
Height
(mm)
Hook Diameter
(mm)
JAN code Ordering Code Mass
(g)

₹ 911.18

1 Piece(s) 5 Day(s) or more 401243.231.516.532-268.6/7401244989999285635328-596118

₹ 1,146.93

1 Piece(s) 5 Day(s) or more 501554.241.020.540-2.598.0/10501554989999285642328-597935

₹ 1,536.69

1 Piece(s) 6 Day(s) or more 543065.248.023.042182.5147.0/15543064989999285659328-598766