(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Long eye hook (stainless steel) (Part Number)

Long eye hook (stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      667₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Features a wide opening. Ideal for hanging objects.
● The hook part has a degree of depth, making it possible to hang thick walled tools.
● Can be installed onto a wall, floor, pillar, or similar structure and used as a wall bracket for a chain, wire, or rope.

Features

●The opening widely opens, and the work of hanging things is efficient.
●There is depth in the part to be hung, that can be hung with a thick tool.

Usage

●Set up on the wall, floor, pillar, etc., as a wall metal fitting for the chain, wire, and rope.

Specification

●SPQ(piece):20

Materials

●Stainless Steel(SUS304)
Part Number
TLEH6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
D
(mm)
d
(mm)
H
(mm)
h
(mm)
P
(mm)
t
(mm)
Hanging Load
(N/kgf)
Width
(mm)
Height
(mm)
Hook Diameter
(mm)
JAN code Ordering Code Mass
(g)

₹ 891.09

1 Piece(s) 5 Day(s) or more 186064.239.030483117.6/12186064989999285741328-607036

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless Steel (SUS304) Mounting Method Screw fixture type
Specifications For Flat Countersunk Head Screw Quantity(piece) 1

Please check the type/dimensions/specifications of the part TLEH6 in the Long eye hook (stainless steel) series.

Product variants

Part Number
TLEH4
TLEH5
TLEH8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
D
(mm)
d
(mm)
H
(mm)
h
(mm)
P
(mm)
t
(mm)
Hanging Load
(N/kgf)
Width
(mm)
Height
(mm)
Hook Diameter
(mm)
JAN code Ordering Code Mass
(g)

₹ 667.42

1 Piece(s) 5 Day(s) or more 123643.221.515282.558.8/6123644989999285727328-605310

₹ 821.45

1 Piece(s) 6 Day(s) or more 154553.627.520352.578.4/8154554989999285734328-606118

₹ 1,106.75

1 Piece(s) 5 Day(s) or more 248085.251.040653156.8/16248084989999285758328-608873