(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Open pad eye (made of stainless steel)【1-2 Pieces Per Package】 (Part Number)

Open pad eye (made of stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,057₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Can be mounted even on narrow installation surfaces.
● Use flat head screws.
● For mounting to pillars and walls etc.

Part Number
TOP9
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B1
(mm)
D
(mm)
d
(mm)
H
(mm)
P
(mm)
t
(mm)
Hanging Load
(N/kgf)
Width
(mm)
Height
(mm)
Hook Diameter
(mm)
Quantity
(piece)
JAN code Ordering Code Mass
(g)

₹ 1,238.00

1 Piece(s) 6 Day(s) or more 3210096.238.0733294/303210091 (per bag)4989999274110275-202693

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless Steel (SUS304) Mounting Method Screw fixture type

Please check the type/dimensions/specifications of the part TOP9 in the Open pad eye (made of stainless steel) series.

Product variants

Part Number
TOP5
TOP6
TOP8
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipA
(mm)
B1
(mm)
D
(mm)
d
(mm)
H
(mm)
P
(mm)
t
(mm)
Hanging Load
(N/kgf)
Width
(mm)
Height
(mm)
Hook Diameter
(mm)
Quantity
(piece)
JAN code Ordering Code Mass
(g)

₹ 1,120.13

2 Pieces Per Package

1 Pack(s) 5 Day(s) or more 154554.220.035298/10154552 (per bag)4989999274080275-199228( 2 Holes)

₹ 1,216.56

2 Pieces Per Package

1 Pack(s) 6 Day(s) or more 206065.226462147/15206062 (per bag)4989999274097275-200052( 2 Holes)

₹ 1,057.18

1 Piece(s) 6 Day(s) or more 268085.232.5603196/20268081 (per bag)4989999274103275-201863