(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Wall hook IP type (made of stainless steel) (Part Number)

Wall hook IP type (made of stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      967₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● The hook part includes a mechanism for preventing detachment.
● Can be installed to a wall and used as a terminal fitting for hangers, chains, and rope.

Features

●The hook part is provided detachment stopper.

Usage

●Set up on the wall as a hook or terminal metal fitting for a chain and rope.

Specification

●SPQ(piece):20

Materials

●Stainless Steel(SUS304)
Part Number
TIP2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipd
(mm)
d2
(mm)
L1
(mm)
L2
(mm)
W1
(mm)
W2
(mm)
H
(mm)
R
(mm)
Hanging Load
(N/kgf)
Specifications JAN code Ordering Code Mass
(g)

₹ 1,327.75

1 Piece(s) 6 Day(s) or more 6.24.553353823354.0196/20Square Flange4989999285178300-9131102

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless Steel (SUS304) Mounting Method Screw fixture type
Quantity(piece) 1

Please check the type/dimensions/specifications of the part TIP2 in the Wall hook IP type (made of stainless steel) series.

Product variants

Part Number
TIP0
TIP1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipd
(mm)
d2
(mm)
L1
(mm)
L2
(mm)
W1
(mm)
W2
(mm)
H
(mm)
R
(mm)
Hanging Load
(N/kgf)
Specifications JAN code Ordering Code Mass
(g)

₹ 967.44

1 Piece(s) 5 Day(s) or more 5.2-42-3220232.598/10Diamond Flange4989999285154300-911428

₹ 1,153.62

1 Piece(s) 6 Day(s) or more 5.24.544293219293.5147/15Square Flange4989999285161300-912263