(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
● The hook part includes a mechanism for preventing detachment.
● Can be installed to a wall and used as a terminal fitting for hangers, chains, and rope.
Part Number |
---|
TIP0 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | d (mm) | d2 (mm) | L1 (mm) | L2 (mm) | W1 (mm) | W2 (mm) | H (mm) | R (mm) | Hanging Load (N/kgf) | Specifications | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 967.44 | 1 Piece(s) | 5 Day(s) or more | 5.2 | - | 42 | - | 32 | 20 | 23 | 2.5 | 98/10 | Diamond Flange | 4989999285154 | 300-9114 | 28 |
Loading...
Shape | Single hook | Hook Material | Stainless Steel (SUS304) | Mounting Method | Screw fixture type |
---|---|---|---|---|---|
Quantity(piece) | 1 |
Please check the type/dimensions/specifications of the part TIP0 in the Wall hook IP type (made of stainless steel) series.
Part Number |
---|
TIP1 |
TIP2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | d (mm) | d2 (mm) | L1 (mm) | L2 (mm) | W1 (mm) | W2 (mm) | H (mm) | R (mm) | Hanging Load (N/kgf) | Specifications | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,153.62 | 1 Piece(s) | 6 Day(s) or more | 5.2 | 4.5 | 44 | 29 | 32 | 19 | 29 | 3.5 | 147/15 | Square Flange | 4989999285161 | 300-9122 | 63 | ||
₹ 1,327.75 | 1 Piece(s) | 6 Day(s) or more | 6.2 | 4.5 | 53 | 35 | 38 | 23 | 35 | 4.0 | 196/20 | Square Flange | 4989999285178 | 300-9131 | 102 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy