(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Light suspension fixture (made of brass)【3-50 Pieces Per Package】

Light suspension fixture (made of brass)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      540₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]·It can be threaded into wood framing and used as a hanging bracket or a fixing bracket.

Light suspension fixture (made of brass)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      540₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
TYTB13
TYTB16
TYTB20
TYTB22
TYTB25
TYTB28
TYTB32
TYTB35
TYTB38
TYTB45
TYTB50
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipD
(mm)
S
(mm)
Opening Dimensions
(mm)
Load Capacity
(kg)
Wire diameter
(mm)
Quantity
(piece)
JAN code Ordering Code Mass
(g)

₹ 715.64

1 Pack(s)

50 Pieces Per Package

6 Day(s) or more 138.54.00.82.0050 (1 Package)4989999248920275-744360( 50 Holes)

₹ 540.00

1 Pack(s)

40 Pieces Per Package

6 Day(s) or more 169.55.01.02.2040 (1 Package)4989999248937275-745160( 40 Holes)

₹ 715.64

1 Pack(s)

30 Pieces Per Package

6 Day(s) or more 2011.08.51.52.4030 (1 Package)4989999248944275-746060( 30 Holes)

₹ 715.64

1 Pack(s)

27 Pieces Per Package

6 Day(s) or more 2211.09.01.52.4027 (1 Package)4989999248951275-747860( 27 Holes)

₹ 715.64

1 Pack(s)

20 Pieces Per Package

6 Day(s) or more 2514.09.52.52.8020 (1 Package)4989999248968275-748660( 20 Holes)

₹ 715.64

1 Pack(s)

15 Pieces Per Package

6 Day(s) or more 2816.011.03.03.1015 (1 Package)4989999248975275-749460( 15 Holes)

₹ 766.53

1 Pack(s)

12 Pieces Per Package

6 Day(s) or more 3217.013.53.53.4512 (1 Package)4989999248982275-750870( 12 Holes)

₹ 715.64

1 Pack(s)

9 Pieces Per Package

6 Day(s) or more 3518.014.04.03.809 (1 Package)4989999248999275-751670( 9 Holes)

₹ 715.64

1 Pack(s)

8 Pieces Per Package

6 Day(s) or more 3818.015.04.03.808 (1 Package)4989999270006275-752470( 8 Holes)

₹ 715.64

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 4521.020.04.54.205 (1 Package)4989999270013275-753270( 5 Holes)

₹ 715.64

1 Pack(s)

3 Pieces Per Package

6 Day(s) or more 5023.019.56.04.803 (1 Package)4989999270020275-754170( 3 Holes)
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipD
(mm)
S
(mm)
Opening Dimensions
(mm)
Load Capacity
(kg)
Wire diameter
(mm)
Quantity
(piece)
JAN code Ordering Code Mass
(g)

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Brass (C2700W) Mounting Method Screw Type
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list