(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless steel bearing door roller round type (C shaped frame)【2 Pieces Per Package】

Stainless steel bearing door roller round type (C shaped frame)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,677₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
● Uses stainless steel for improved protection against rust.
● Uses ball bearings to achieve a smooth opening and closing action.

[Applications]
● Indoor wooden fittings. (For round rails)

Stainless steel bearing door roller round type (C shaped frame)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,677₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
THS1530M
THS1536M
THS1542M
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWheel Diameter
(φ)
Overall Length
(mm)
Dameter of a car
(mm)
A
(mm)
P
(mm)
C
(mm)
D
(mm)
F
(mm)
G
(mm)
Load capacity (when using 2)
(kg)
JAN code Ordering Code Mass
(g)

₹ 2,676.51

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 30683068578.6205.06.0354989999286038285-2560114

₹ 3,671.67

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 36763676668.6205.06.0404989999286045285-2578154

₹ 4,435.13

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 4210142101859305.56.5454989999286052285-2586240
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWheel Diameter
(φ)
Overall Length
(mm)
Dameter of a car
(mm)
A
(mm)
P
(mm)
C
(mm)
D
(mm)
F
(mm)
G
(mm)
Load capacity (when using 2)
(kg)
JAN code Ordering Code Mass
(g)

Loading...

  1. 1

Basic Information

Car Material Stainless Steel The material of frames Stainless Steel Type Adjustment Door Roller
Wheel Shape Groove R Roller Model Wheel Material Metal E(mm) 14
H(mm) 2.5 Ordering Unit(Bag) 1 Qty.(piece) 2
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list