(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Petit hook (stainless steel) (Part Number)

Petit hook (stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      773₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Made of stainless steel and so ideal for use around water.
● For use as a hanger for outdoor plumbing (foot showers etc.).

Part Number
THL10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipB
(mm)
D
(mm)
L
(mm)
W
(mm)
H
(mm)
Working Load
(kN)
Thread Diameter
(mm)
JAN code Ordering Code Mass
(g)

₹ 959.40

1 Piece(s) 5 Day(s) or more 13102240500.98M104989999173970409-992393

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless Steel (SUS304) Mounting Method Screw Type
T(mm) 2 Quantity(piece) 1

Please check the type/dimensions/specifications of the part THL10 in the Petit hook (stainless steel) series.

Product variants

Part Number
THL6
THL8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipB
(mm)
D
(mm)
L
(mm)
W
(mm)
H
(mm)
Working Load
(kN)
Thread Diameter
(mm)
JAN code Ordering Code Mass
(g)

₹ 773.24

1 Piece(s) 5 Day(s) or more 1062025300.20M64989999173987409-993133

₹ 834.84

1 Piece(s) 6 Day(s) or more 1182233400.49M84989999173994409-994057