(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Hanger unit D-type (made of stainless steel) (Part Number)

Hanger unit D-type (made of stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      602₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· The ring can be collapsed so it will not get in the way when not in use.
· Can be installed to a wall or flooring in a manner similar to an eye plate and used as a hook.

Part Number
THUD3838
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
D2
(mm)
d
(mm)
L1
(mm)
W1
(mm)
H
(mm)
L×W
(mm)
JAN code Ordering Code Mass
(g)

₹ 802.69

1 Piece(s) 5 Day(s) or more 454253.522.5198.538×384989999037579380-389943

Loading...

  1. 1

Basic Information

Shape Flex Hook Hook Material Stainless Steel (SUS304) Mounting Method Screw fixture type
D1(mm) 1.5 Working Load(kN) 0.1 Quantity(piece) 1

Please check the type/dimensions/specifications of the part THUD3838 in the Hanger unit D-type (made of stainless steel) series.

Product variants

Part Number
THUD2613
THUD2828
THUD3618
THUD3623
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
D2
(mm)
d
(mm)
L1
(mm)
W1
(mm)
H
(mm)
L×W
(mm)
JAN code Ordering Code Mass
(g)

₹ 601.78

1 Piece(s) 5 Day(s) or more 201743.215.5-6.526×134989999037531380-385612

₹ 719.65

1 Piece(s) 5 Day(s) or more 353253.217147.528×284989999037548380-386429

₹ 601.78

1 Piece(s) 5 Day(s) or more 201743.221-7.536×184989999037555380-387216

₹ 691.53

1 Piece(s) 5 Day(s) or more 302754.221-7.536×234989999037562380-388126