(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Grand hook (stainless steel) A type【2 Pieces Per Package】 (Part Number)

Grand hook (stainless steel) A type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      469₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· The ring can be collapsed so it will not get in the way when not in use.
· When in use, items such as ropes, wire, and chain can be easily passed through.
· Can be used as a bracket for terminal processing of tent ropes and for holding items such as thin wire and rope used in hanging banners etc.

Part Number
TGFA25
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipA
(mm)
B
(mm)
D1
(mm)
D2
(mm)
d
(mm)
L
(mm)
W
(mm)
JAN code Ordering Code Mass
(g)

₹ 684.84

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 22191.02.53.815134989999284669300-86229

Loading...

  1. 1

Basic Information

Shape Flex Hook Hook Material Stainless Steel (SUS304) Mounting Method Screw fixture type
Quantity(piece) 2 (per bag)

Please check the type/dimensions/specifications of the part TGFA25 in the Grand hook (stainless steel) A type series.

Product variants

Part Number
TGFA2
TGFA3
TGFA4
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
D1
(mm)
D2
(mm)
d
(mm)
L
(mm)
W
(mm)
JAN code Ordering Code Mass
(g)

₹ 469.15

2 Pieces Per Package

1 Pack(s) 5 Day(s) or more 17141.023.811104989999284652300-86145

₹ 775.91

2 Pieces Per Package

1 Pack(s) 5 Day(s) or more 27231.034.818154989999284676300-863115

₹ 907.16

2 Pieces Per Package

1 Pack(s) 5 Day(s) or more 34261.246.821204989999284683300-864930