(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
· The ring can be collapsed so it will not get in the way when not in use.
· When in use, items such as ropes, wire, and chain can be easily passed through.
· Can be used as a bracket for terminal processing of tent ropes and for holding items such as thin wire and rope used in hanging banners etc.
Part Number |
---|
TGFA3 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | A (mm) | B (mm) | D1 (mm) | D2 (mm) | d (mm) | L (mm) | W (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 775.91 | 1 Pack(s) | 2 Pieces Per Package | 5 Day(s) or more | 27 | 23 | 1.0 | 3 | 4.8 | 18 | 15 | 4989999284676 | 300-8631 | 15 |
Loading...
Shape | Flex Hook | Hook Material | Stainless Steel (SUS304) | Mounting Method | Screw fixture type |
---|---|---|---|---|---|
Quantity(piece) | 2 (per bag) |
Please check the type/dimensions/specifications of the part TGFA3 in the Grand hook (stainless steel) A type series.
Part Number |
---|
TGFA2 |
TGFA25 |
TGFA4 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | A (mm) | B (mm) | D1 (mm) | D2 (mm) | d (mm) | L (mm) | W (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 469.15 | 2 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 17 | 14 | 1.0 | 2 | 3.8 | 11 | 10 | 4989999284652 | 300-8614 | 5 | ||
₹ 684.84 | 2 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 22 | 19 | 1.0 | 2.5 | 3.8 | 15 | 13 | 4989999284669 | 300-8622 | 9 | ||
₹ 907.16 | 2 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 34 | 26 | 1.2 | 4 | 6.8 | 21 | 20 | 4989999284683 | 300-8649 | 30 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy