(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Hold-Down Clamp, No. X12

Hold-Down Clamp, No. X12

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,896₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimal for inspection, welding, assembly, and machining jigs.

Features

●A firmly made clamp.

Specification

●Commodity Stamp:No.X12
●Attached Bolt Diameter:M8 x 65
●SPQ(piece):5

Materials

●Steel(SS400)
Part Number
NO.X12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 2,896.13

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1
 

Basic Information

Attaching Method Flange Base Tightening Force(N) 2000 Body Material Steel
Clamp Screw Adjustable Clamp Screw Size M8 Clamp Screw Material Steel
Product Category Main Body Arm Height(mm) 71 Arm Length(mm) 100
Handle Length Standard Tightening Force (Range Selectable)(N) 1050~2259 Tip accessories Steel Bolt
Tip Screw Position Adjustment Slide Adjustment

Please check the type/dimensions/specifications of the part NO.X12 in the Hold-Down Clamp, No. X12 series.