(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Horizontal Push-Type Clamp, No. X6

Horizontal Push-Type Clamp, No. X6

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

ShapeSide PushTightening Force(N)3000
Attaching MethodFlange BaseBody Material[Steel] Steel
Clamp ScrewfixationClamp Screw SizeM8
Clamp Screw MaterialSteelArm Height(mm)43
Arm Length(mm)57.7Handle LengthStandard
Tightening Force (Range Selectable)(N)2000~3099Tip accessoriesSteel Bolt
Show More
Stroke(mm)30RoHS10
Show Less

PDF

Japanese Only

CAD Download

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

ShapeSide PushTightening Force(N)3000
Attaching MethodFlange BaseBody Material[Steel] Steel
Clamp ScrewfixationClamp Screw SizeM8
Clamp Screw MaterialSteelArm Height(mm)43
Arm Length(mm)57.7Handle LengthStandard
Tightening Force (Range Selectable)(N)2000~3099Tip accessoriesSteel Bolt
Show More
Stroke(mm)30RoHS10
Show Less

Loading...

Configured Specifications

ShapeSide PushTightening Force(N)3000
Attaching MethodFlange BaseBody Material[Steel] Steel
Clamp ScrewfixationClamp Screw SizeM8
Clamp Screw MaterialSteelArm Height(mm)43
Arm Length(mm)57.7Handle LengthStandard
Tightening Force (Range Selectable)(N)2000~3099Tip accessoriesSteel Bolt
Show More
Stroke(mm)30RoHS10
Show Less

Product Description

Optimal for inspection, welding, assembly, and machining jigs.
[Features]
· All pressing forces are maximum values.
· Regular bolts are used to measure the pressing force.

Horizontal Push-Type Clamp, No. X6

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

ShapeSide PushTightening Force(N)3000
Attaching MethodFlange BaseBody Material[Steel] Steel
Clamp ScrewfixationClamp Screw SizeM8
Clamp Screw MaterialSteelArm Height(mm)43
Arm Length(mm)57.7Handle LengthStandard
Tightening Force (Range Selectable)(N)2000~3099Tip accessoriesSteel Bolt
Show More
Stroke(mm)30RoHS10
Show Less

PDF

Japanese Only

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

ShapeSide PushTightening Force(N)3000
Attaching MethodFlange BaseBody Material[Steel] Steel
Clamp ScrewfixationClamp Screw SizeM8
Clamp Screw MaterialSteelArm Height(mm)43
Arm Length(mm)57.7Handle LengthStandard
Tightening Force (Range Selectable)(N)2000~3099Tip accessoriesSteel Bolt
Show More
Stroke(mm)30RoHS10
Show Less
Part Number
NO.X6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 3,225.62

1 Piece(s) 5 Day(s) or more 10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS
  1. 1

Basic Information

Shape Side Push Tightening Force(N) 3000 Attaching Method Flange Base
Body Material Steel Clamp Screw fixation Clamp Screw Size M8
Clamp Screw Material Steel Arm Height(mm) 43 Arm Length(mm) 57.7
Handle Length Standard Tightening Force (Range Selectable)(N) 2000~3099 Tip accessories Steel Bolt
Stroke(mm) 30

Please check the type/dimensions/specifications of the part NO.X6 in the Horizontal Push-Type Clamp, No. X6 series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list