(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
This is standard price, please register to see the actual price
Shape | Side Push | Tightening Force(N) | 1600 |
---|---|---|---|
Attaching Method | Flange Base | Body Material | [Steel] Steel |
Clamp Screw | fixation | Clamp Screw Size | M12 |
Clamp Screw Material | Steel | Arm Height(mm) | 20 |
Arm Length(mm) | 68 | Handle Length | Standard |
Tightening Force (Range Selectable)(N) | 1400~1999 | Tip accessories | Steel Bolt |
Show More | |||
Stroke(mm) | 13 | RoHS | 10 |
Show Less |
Japanese Only
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Shape | Side Push | Tightening Force(N) | 1600 |
---|---|---|---|
Attaching Method | Flange Base | Body Material | [Steel] Steel |
Clamp Screw | fixation | Clamp Screw Size | M12 |
Clamp Screw Material | Steel | Arm Height(mm) | 20 |
Arm Length(mm) | 68 | Handle Length | Standard |
Tightening Force (Range Selectable)(N) | 1400~1999 | Tip accessories | Steel Bolt |
Show More | |||
Stroke(mm) | 13 | RoHS | 10 |
Show Less |
This is standard price, please register to see the actual price
Shape | Side Push | Tightening Force(N) | 1600 |
---|---|---|---|
Attaching Method | Flange Base | Body Material | [Steel] Steel |
Clamp Screw | fixation | Clamp Screw Size | M12 |
Clamp Screw Material | Steel | Arm Height(mm) | 20 |
Arm Length(mm) | 68 | Handle Length | Standard |
Tightening Force (Range Selectable)(N) | 1400~1999 | Tip accessories | Steel Bolt |
Show More | |||
Stroke(mm) | 13 | RoHS | 10 |
Show Less |
Optimal for inspection, welding, assembly, and machining jigs.
[Features]
· All pressing forces are maximum values.
· Regular bolts are used to measure the pressing force.
This is standard price, please register to see the actual price
Shape | Side Push | Tightening Force(N) | 1600 |
---|---|---|---|
Attaching Method | Flange Base | Body Material | [Steel] Steel |
Clamp Screw | fixation | Clamp Screw Size | M12 |
Clamp Screw Material | Steel | Arm Height(mm) | 20 |
Arm Length(mm) | 68 | Handle Length | Standard |
Tightening Force (Range Selectable)(N) | 1400~1999 | Tip accessories | Steel Bolt |
Show More | |||
Stroke(mm) | 13 | RoHS | 10 |
Show Less |
Japanese Only
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Shape | Side Push | Tightening Force(N) | 1600 |
---|---|---|---|
Attaching Method | Flange Base | Body Material | [Steel] Steel |
Clamp Screw | fixation | Clamp Screw Size | M12 |
Clamp Screw Material | Steel | Arm Height(mm) | 20 |
Arm Length(mm) | 68 | Handle Length | Standard |
Tightening Force (Range Selectable)(N) | 1400~1999 | Tip accessories | Steel Bolt |
Show More | |||
Stroke(mm) | 13 | RoHS | 10 |
Show Less |
Shape | Side Push | Tightening Force(N) | 1600 | Attaching Method | Flange Base |
---|---|---|---|---|---|
Body Material | Steel | Clamp Screw | fixation | Clamp Screw Size | M12 |
Clamp Screw Material | Steel | Arm Height(mm) | 20 | Arm Length(mm) | 68 |
Handle Length | Standard | Tightening Force (Range Selectable)(N) | 1400~1999 | Tip accessories | Steel Bolt |
Stroke(mm) | 13 |
Please check the type/dimensions/specifications of the part NO.51BX-S in the Horizontal Push Type Clamp No.51BX-S series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy