(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hold-Down Clamp, No. 41F

Hold-Down Clamp, No. 41F

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,511₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimal for inspection, welding, assembly, and machining jigs.

 
Part Number
NO.41F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 3,511.20

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Attaching Method Side Base Tightening Force(N) 3000 Body Material Steel
Clamp Screw Adjustable Clamp Screw Size M10 Clamp Screw Material Steel
Product Category Main Body Arm Height(mm) 102 Arm Length(mm) 69.5
Handle Length Standard Tightening Force (Range Selectable)(N) 2260~ Tip accessories Steel Bolt
Tip Screw Position Adjustment Slide Adjustment

Please check the type/dimensions/specifications of the part NO.41F in the Hold-Down Clamp, No. 41F series.

X
whatsapp-qr whatsapp-icon