(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hook-Type Clamp, No. FA120

Hook-Type Clamp, No. FA120

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,608₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimal for inspection, welding, assembly, and machining jigs.

 
Part Number
NO.FA-120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 1,608.22

1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Shape Tension type Tightening Force(N) 1700 Attaching Method Flange Base
Body Material Steel Clamp Screw fixation Clamp Screw Size M10
Clamp Screw Material Steel Arm Height(mm) 22 Arm Length(mm) 20
Tightening Force (Range Selectable)(N) 1400~1999 Tip accessories No

Please check the type/dimensions/specifications of the part NO.FA-120 in the Hook-Type Clamp, No. FA120 series.

X
whatsapp-qr whatsapp-icon