(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hex Socket Head Embedded Screw【5-20 Pieces Per Package】 (Part Number)

Hex Socket Head Embedded Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      670₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· There is no need to set washers or spring washers.
· Can be tightened with a hex wrench; ideal for machine assembly.
· Comes with a washer/spring washer to prevent screws from loosening.

Specification

●SPQ(bag):10
Part Number
B0780308
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Strength Class (Steel) Strength Class (Stainless Steel) Qty.
(piece)
JAN code Ordering Code Weight
(g)

₹ 740.01

1 Pack(s)

20 Pieces Per Package

5 Day(s) or more 380.5[Stainless Steel] Equivalent to SUS304No-A2-70204989999289268285-902530.2

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Thread Type Metric coarse Tip Shape Flat End Sales Unit Box/package
Application Standard

Please check the type/dimensions/specifications of the part B0780308 in the Hex Socket Head Embedded Screw series.

Product variants

Part Number
B0780306
B0780310
B0780312
B0780315
B0780320
B0780408
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Strength Class (Steel) Strength Class (Stainless Steel) Qty.
(piece)
JAN code Ordering Code Weight
(g)

₹ 711.99

20 Pieces Per Package

1 Pack(s) 5 Day(s) or more 360.5[Stainless Steel] Equivalent to SUS304No-A2-70204989999289251285-901728.2

₹ 704.01

19 Pieces Per Package

1 Pack(s) 5 Day(s) or more 3100.5[Stainless Steel] Equivalent to SUS304No-A2-70194989999289275285-903332.9

₹ 740.01

19 Pieces Per Package

1 Pack(s) 5 Day(s) or more 3120.5[Stainless Steel] Equivalent to SUS304No-A2-70194989999289282285-904134.3

₹ 704.01

17 Pieces Per Package

1 Pack(s) 5 Day(s) or more 3150.5[Stainless Steel] Equivalent to SUS304No-A2-70174989999289299285-905035.2

₹ 704.01

14 Pieces Per Package

1 Pack(s) 5 Day(s) or more 3200.5[Stainless Steel] Equivalent to SUS304No-A2-70144989999289305285-906837.7

₹ 710.01

18 Pieces Per Package

1 Pack(s) 5 Day(s) or more 480.7[Stainless Steel] Equivalent to SUS304No-A2-70184989999289312285-907659.3
X
whatsapp-qr whatsapp-icon