(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· There is no need to set washers or spring washers.
· Can be tightened with a hex wrench; ideal for machine assembly.
· Comes with a washer/spring washer to prevent screws from loosening.
Part Number |
---|
B0780615 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Strength Class (Steel) | Strength Class (Stainless Steel) | Qty. (piece) | JAN code | Ordering Code | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 704.01 | 1 Pack(s) | 11 Pieces Per Package | 5 Day(s) or more | 6 | 15 | 1 | [Stainless Steel] Equivalent to SUS304 | No | - | A2-70 | 11 | 4989999289459 | 285-9211 | 127.8 |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Hex Socket | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Sales Unit | Box/package |
Application | Standard |
Please check the type/dimensions/specifications of the part B0780615 in the Hex Socket Head Embedded Screw series.
Part Number |
---|
B0780312 |
B0780315 |
B0780320 |
B0780620 |
B0780625 |
B0780630 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Strength Class (Steel) | Strength Class (Stainless Steel) | Qty. (piece) | JAN code | Ordering Code | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 740.01 | 19 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 3 | 12 | 0.5 | [Stainless Steel] Equivalent to SUS304 | No | - | A2-70 | 19 | 4989999289282 | 285-9041 | 34.3 | ||
₹ 704.01 | 17 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 3 | 15 | 0.5 | [Stainless Steel] Equivalent to SUS304 | No | - | A2-70 | 17 | 4989999289299 | 285-9050 | 35.2 | ||
₹ 704.01 | 14 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 3 | 20 | 0.5 | [Stainless Steel] Equivalent to SUS304 | No | - | A2-70 | 14 | 4989999289305 | 285-9068 | 37.7 | ||
₹ 704.01 | 9 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 6 | 20 | 1 | [Stainless Steel] Equivalent to SUS304 | No | - | A2-70 | 9 | 4989999289466 | 285-9220 | 117.9 | ||
₹ 704.01 | 8 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 6 | 25 | 1 | [Stainless Steel] Equivalent to SUS304 | No | - | A2-70 | 8 | 4989999289473 | 285-9238 | 121.9 | ||
₹ 740.01 | 7 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 6 | 30 | 1 | [Stainless Steel] Equivalent to SUS304 | No | - | A2-70 | 7 | 4989999289480 | 285-9246 | 118 |