(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· There is no need to set washers or spring washers.
· Can be tightened with a hex wrench; ideal for machine assembly.
· Comes with a washer/spring washer to prevent screws from loosening.
Part Number |
---|
B7770425 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Strength Class (Steel) | Strength Class (Stainless Steel) | Qty. (piece) | JAN code | Ordering Code | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 966.11 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 4 | 25 | 0.7 | [Steel] SCM435 | [Trivalent Chromate] Trivalent White | 10.9 | - | 10 | 4989999288148 | 285-7901 | 34.35 |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Hex Socket | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Sales Unit | Box/package |
Application | Standard |
Please check the type/dimensions/specifications of the part B7770425 in the Hex Socket Head Embedded Screw series.
Part Number |
---|
B0780312 |
B0780315 |
B0780320 |
B7770510 |
B7770512 |
B7770515 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Strength Class (Steel) | Strength Class (Stainless Steel) | Qty. (piece) | JAN code | Ordering Code | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 740.01 | 19 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 3 | 12 | 0.5 | [Stainless Steel] Equivalent to SUS304 | No | - | A2-70 | 19 | 4989999289282 | 285-9041 | 34.3 | ||
₹ 704.01 | 17 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 3 | 15 | 0.5 | [Stainless Steel] Equivalent to SUS304 | No | - | A2-70 | 17 | 4989999289299 | 285-9050 | 35.2 | ||
₹ 704.01 | 14 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 3 | 20 | 0.5 | [Stainless Steel] Equivalent to SUS304 | No | - | A2-70 | 14 | 4989999289305 | 285-9068 | 37.7 | ||
₹ 966.11 | 11 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 5 | 10 | 0.8 | [Steel] SCM435 | [Trivalent Chromate] Trivalent White | 10.9 | - | 11 | 4989999288155 | 285-7910 | 39.5 | ||
₹ 966.11 | 11 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 5 | 12 | 0.8 | [Steel] SCM435 | [Trivalent Chromate] Trivalent White | 10.9 | - | 11 | 4989999288162 | 285-7928 | 42.15 | ||
₹ 966.11 | 11 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 5 | 15 | 0.8 | [Steel] SCM435 | [Trivalent Chromate] Trivalent White | 10.9 | - | 11 | 4989999288179 | 285-7936 | 46.13 |