(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Hold-Down Clamp, No. 35

Hold-Down Clamp, No. 35

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,016₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimal for inspection, welding, assembly, and machining jigs.

Features

●Durability clamp such as using quenched bush.
●All metal type with no resin cover on the handle part.

Specification

●Commodity Stamp:No.35
●Attached Bolt Diameter:BT None M8 Compatible
●SPQ(piece):15

Materials

●Steel(SS400)

Warning

●Welding is required at the tip.
Part Number
NO.35
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 2,015.67

1 Piece(s) 7 Day(s) or more 10

Loading...

  1. 1
 

Basic Information

Attaching Method Straight base Tightening Force(N) 1500 Body Material Steel
Clamp Screw Size M8 Product Category Main Body Arm Height(mm) 52
Arm Length(mm) 50 Handle Length Standard Tightening Force (Range Selectable)(N) 1050~2259
Tip accessories Nut

Please check the type/dimensions/specifications of the part NO.35 in the Hold-Down Clamp, No. 35 series.