(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Optimal for inspection, welding, assembly, and machining jigs.
Attaching Method | Flange Base | Tightening Force(N) | 300 | Body Material | Stainless Steel |
---|---|---|---|---|---|
Clamp Screw | fixation | Clamp Screw Size | M4 | Clamp Screw Material | Iron + Rubber Pad |
Product Category | Main Body | Arm Height(mm) | 32.5 | Arm Length(mm) | 28 |
Handle Length | Standard | Tightening Force (Range Selectable)(N) | ~499 | Tip accessories | Bolt with Rubber |
Tip Screw Position Adjustment | Not Adjustable (Fixed) |
Please check the type/dimensions/specifications of the part NO.09-2S in the Hold-Down Clamp, Vertical Handle When Clamped, No. 09-2S series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy